Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 60/1 C WR
Part #:0230-01384
Catalog #:181 60/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 181 | Service Factor: | 1 |
| Series Code: | 180PCX | Gear Type: | Worm |
| Style: | C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.37 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Product Type: | RIGHT ANGLE | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 490 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961767431 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

