Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 100/1 C WR
Part #:0230-01386
Catalog #:181 100/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Model Code: | 181 |
| Input HP: | 0.16 | Series Code: | 180PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Output RPM: | 17.5 | Style: | C |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 308 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

