Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 5/1 A WR .938
Part #:0230-01387
Catalog #:182 5/1 A WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | RIGHT ANGLE |
| Series Code: | 180PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 182 | Input HP: | 2.57 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output RPM: | 350 | Output Diameter (in): | 0.938 in |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 397 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

