Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 7.5/1 A WR .938
Part #:0230-01388
Catalog #:182 7.5/1 A WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.938 in | Series Code: | 180PCX |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Output RPM: | 233 |
| Model Code: | 182 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP: | 2.05 |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 468 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813695 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

