Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 15/1 A WR .938
Part #:0230-01390
Catalog #:182 15/1 A WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.25 | Output RPM: | 117 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 15:1 | Output Diameter (in): | 0.938 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Service Factor: | 1 |
| Model Code: | 182 | Style: | A |
| Center Distance (in): | 1.75 | Ratio Range: | 15:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 541 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

