Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 40/1 A WR .938
Part #:0230-01394
Catalog #:182 40/1 A WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 180PCX |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 0.938 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.55 | Model Code: | 182 |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 43.8 | Style: | A |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 540 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

