Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 5/1 A WR 1.000
Part #:0230-01399
Catalog #:182 5/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 182 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Style: | A | Output Diameter (in): | 1.000 in |
| Input HP: | 2.57 | Ratio: | 5:1 |
| Output RPM: | 350 | Series Code: | 180PCX |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Ratio Range: | 5:1 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 397 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961761880 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

