Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 50/1 A WR 1.000
Part #:0230-01407
Catalog #:182 50/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Series Code: | 180PCX | Output RPM: | 35 |
| Model Code: | 182 | Style: | A |
| Ratio: | 50:1 | Input Diameter (in): | 0.625 in |
| Input HP: | 0.44 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 516 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961770028 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

