Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 10/1 L WR .938
Part #:0230-01413
Catalog #:183 10/1 L WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.938 in | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 183 |
| Product Type: | RIGHT ANGLE | Series Code: | 180PCX |
| Input HP: | 1.63 | Style: | L |
| Ratio: | 10:1 | Output RPM: | 175 |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 491 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813497 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

