Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 30/1 L WR .938
Part #:0230-01417
Catalog #:183 30/1 L WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Output Diameter (in): | 0.938 in |
| Input HP: | 0.75 | Service Factor: | 1 |
| Series Code: | 180PCX | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Model Code: | 183 | Gear Type: | Worm |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 557 in/lbs |
General Specifications
| UPC: | 662798921488 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

