Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 60/1 L WR .938
Part #:0230-01420
Catalog #:183 60/1 L WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Input HP: | 0.37 | Gear Type: | Worm |
| Series Code: | 180PCX | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output Diameter (in): | 0.938 in |
| Model Code: | 183 | Ratio: | 60:1 |
| Style: | L | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 490 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

