Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 100/1 L WR .938
Part #:0230-01422
Catalog #:183 100/1 L WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Model Code: | 183 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Series Code: | 180PCX |
| Gear Type: | Worm | Input HP: | 0.16 |
| Output Diameter (in): | 0.938 in | Product Type: | RIGHT ANGLE |
| Style: | L | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 1.75 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 308 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

