Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 10/1 L WR 1.000
Part #:0230-01425
Catalog #:183 10/1 L WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | L |
| Service Factor: | 1 | Ratio: | 10:1 |
| Model Code: | 183 | Output RPM: | 175 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Input HP: | 1.63 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 491 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961770066 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

