Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 20/1 L WR 1.000
Part #:0230-01427
Catalog #:183 20/1 L WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.000 in |
| Style: | L | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Model Code: | 183 |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Center Distance (in): | 1.75 | Output Torque Rating (in-lb): | 541 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961770080 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

