Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 25/1 L WR 1.000
Part #:0230-01428
Catalog #:183 25/1 L WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Style: | L |
| Product Type: | RIGHT ANGLE | Series Code: | 180PCX |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input HP: | 0.78 | Ratio: | 25:1 |
| Model Code: | 183 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Center Distance (in): | 1.75 | Ratio Range: | 25:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 536 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

