Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 40/1 L WR 1.000
Part #:0230-01430
Catalog #:183 40/1 L WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Model Code: | 183 |
| Input HP: | 0.55 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Series Code: | 180PCX | Ratio: | 40:1 |
| Output RPM: | 43.8 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 540 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

