Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 7.5/1 R WR .938
Part #:0230-01436
Catalog #:183 7.5/1 R WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Model Code: | 183 |
| Series Code: | 180PCX | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.938 in | Input Diameter (in): | 0.625 in |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 2.05 |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 468 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

