Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 10/1 R WR .938
Part #:0230-01437
Catalog #:183 10/1 R WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Input HP: | 1.63 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Model Code: | 183 | Service Factor: | 1 |
| Series Code: | 180PCX | Output Diameter (in): | 0.938 in |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 491 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

