Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 20/1 R WR .938
Part #:0230-01439
Catalog #:183 20/1 R WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1 |
| Model Code: | 183 | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Output Diameter (in): | 0.938 in | Product Type: | RIGHT ANGLE |
| Style: | R | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | 180PCX |
| Ratio Range: | 20:1 | Center Distance (in): | 1.75 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 541 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

