Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 25/1 R WR .938
Part #:0230-01440
Catalog #:183 25/1 R WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.938 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Style: | R |
| Input HP: | 0.78 | Model Code: | 183 |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Series Code: | 180PCX |
| Ratio: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Ratio Range: | 25:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 536 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

