Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 30/1 R WR .938
Part #:0230-01441
Catalog #:183 30/1 R WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Service Factor: | 1 |
| Output Diameter (in): | 0.938 in | Ratio: | 30:1 |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Model Code: | 183 | Input HP: | 0.75 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | R |
| Input Style: | Shaft | Ratio Range: | 30:1 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 557 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

