Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 50/1 R WR .938
Part #:0230-01443
Catalog #:183 50/1 R WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Service Factor: | 1 |
| Style: | R | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 0.938 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input HP: | 0.44 | Model Code: | 183 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio Range: | 50:1 | Center Distance (in): | 1.75 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 516 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

