Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 80/1 R WR 1.000
Part #:0230-01457
Catalog #:183 80/1 R WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Gear Type: | Worm | Input HP: | 0.25 |
| Model Code: | 183 | Ratio: | 80:1 |
| Series Code: | 180PCX | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 395 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

