Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 10/1 A WR 56C
Part #:0230-01473
Catalog #:184 10/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Series Code: | 180PCX | Ratio: | 10:1 |
| Output Diameter (in): | 0.750 in | Output RPM: | 175 |
| Input HP: | 1.63 | Service Factor: | 1.0 |
| Model Code: | 184 | Gear Type: | Worm |
| Style: | A | Overhung Load: | 550 |
| Keyway: | 3/16 X 3/32 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 491 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798922041 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

