Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 25/1 A WR 56C
Part #:0230-01476
Catalog #:184 25/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Output RPM: | 70 | Output Diameter (in): | 0.750 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.78 |
| Gear Type: | Worm | Series Code: | 180PCX |
| Frame Size: | 56C | Ratio: | 25:1 |
| Model Code: | 184 | Product Type: | RIGHT ANGLE |
| Style: | A | Motor Frame Size: | 56C |
| Output Shaft Orientation: | LR | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 550 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 536 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961813190 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

