Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 60/1 A WR 56C
Part #:0230-01480
Catalog #:184 60/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 29.2 |
| Ratio: | 60:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Model Code: | 184 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Style: | A | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Input HP: | 0.37 |
| Series Code: | 180PCX | Overhung Load: | 550 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 490 in/lbs |
General Specifications
| UPC: | 662798922119 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

