Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 80/1 A WR 56C
Part #:0230-01481
Catalog #:184 80/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Style: | A |
| Model Code: | 184 | Output Diameter (in): | 0.750 in |
| Output RPM: | 21.9 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 180PCX | Input HP: | 0.25 |
| Ratio: | 80:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 395 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

