Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 100/1 A WR 56C
Part #:0230-01482
Catalog #:184 100/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.16 | Model Code: | 184 |
| Style: | A | Series Code: | 180PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 17.5 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Ratio: | 100:1 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.75 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 308 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

