Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 7.5/1 B WR 56C
Part #:0230-01508
Catalog #:184 7.5/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Output Diameter (in): | 0.750 in | Input HP: | 2.05 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Model Code: | 184 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Series Code: | 180PCX | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Mounting Style: | B |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Overhung Load: | 550 | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 468 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961771933 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

