Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 10/1 B WR 56C
Part #:0230-01509
Catalog #:184 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Model Code: | 184 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Output RPM: | 175 |
| Series Code: | 180PCX | Input HP: | 1.63 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 491 in/lbs |
General Specifications
| UPC: | 662798922409 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

