Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 20/1 B WR 56C
Part #:0230-01511
Catalog #:184 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Model Code: | 184 |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1 |
| Output Diameter (in): | 0.750 in | Style: | B |
| Input Diameter (in): | 0.625 in | Series Code: | 180PCX |
| Product Type: | RIGHT ANGLE | Mounting Style: | B |
| Center Distance (in): | 1.75 | Ratio Range: | 20:1 |
| Overhung Load: | 550 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 541 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961813589 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

