Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 7.5/1 B WR 143TC
Part #:0230-01520
Catalog #:184 7.5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.05 | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Series Code: | 180PCX |
| Frame Size: | 140TC | Style: | B |
| Model Code: | 184 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 468 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

