Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 10/1 B WR 143TC
Part #:0230-01521
Catalog #:184 10/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Output Diameter (in): | 0.750 in |
| Model Code: | 184 | Gear Type: | Worm |
| Frame Size: | 140TC | Ratio: | 10:1 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Input HP: | 1.63 | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 491 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

