Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 5/1 C WR 143TC
Part #:0230-01555
Catalog #:184 5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Ratio: | 5:1 |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Style: | C | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 0.750 in | Input HP: | 2.57 |
| Output RPM: | 350 | Series Code: | 180PCX |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 184 | Ratio Range: | 5:1 |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 397 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961764706 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

