Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 15/1 C WR 143TC
Part #:0230-01558
Catalog #:184 15/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Series Code: | 180PCX |
| Model Code: | 184 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Style: | C |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Service Factor: | 1 | Input HP: | 1.25 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Output RPM: | 117 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 541 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

