Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 30/1 C WR 143TC
Part #:0230-01561
Catalog #:184 30/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.75 |
| Product Type: | RIGHT ANGLE | Style: | C |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Diameter (in): | 0.750 in | Model Code: | 184 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Series Code: | 180PCX | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 557 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

