Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 40/1 C WR 143TC
Part #:0230-01562
Catalog #:184 40/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Ratio: | 40:1 | Style: | C |
| Output RPM: | 43.8 | Series Code: | 180PCX |
| Model Code: | 184 | Input HP: | 0.55 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 540 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

