Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 50/1 C WR 143TC
Part #:0230-01563
Catalog #:184 50/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 184 | Style: | C |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 0.750 in | Series Code: | 180PCX |
| Frame Size: | 140TC | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.44 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Ratio Range: | 50:1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 516 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

