Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 60/1 C WR 143TC
Part #:0230-01564
Catalog #:184 60/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | C |
| Ratio: | 60:1 | Series Code: | 180PCX |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 184 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Input HP: | 0.37 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 490 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

