Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 80/1 C WR 143TC
Part #:0230-01565
Catalog #:184 80/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Model Code: | 184 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Series Code: | 180PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | C | Frame Size: | 140TC |
| Input HP: | 0.25 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 395 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

