Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 20/1 A WR 56C .938
Part #:0230-01595
Catalog #:185 20/1 A WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output RPM: | 87.5 |
| Service Factor: | 1 | Input HP: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 0.938 in | Series Code: | 180PCX |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Model Code: | 185 | Ratio: | 20:1 |
| Style: | A | Center Distance (in): | 1.75 |
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 541 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

