Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 30/1 A WR 56C .938
Part #:0230-01597
Catalog #:185 30/1 A WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 30:1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 0.938 in | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Model Code: | 185 |
| Input HP: | 0.75 | Frame Size: | 56C |
| Style: | A | Series Code: | 180PCX |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 557 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813107 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

