Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 7.5/1 A WR 56C 1.000
Part #:0230-01604
Catalog #:185 7.5/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Input HP: | 2.05 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Style: | A | Model Code: | 185 |
| Series Code: | 180PCX | Ratio Range: | 7.5:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 468 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961770363 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

