Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 20/1 A WR 56C 1.000
Part #:0230-01607
Catalog #:185 20/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Output RPM: | 87.5 |
| Model Code: | 185 | Frame Size: | 56C |
| Ratio: | 20:1 | Input HP: | 1 |
| Service Factor: | 1.0 | Style: | A |
| Series Code: | 180PCX | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Center Distance (in): | 1.75 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 541 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961770370 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

