Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 10/1 A WR 143TC .938
Part #:0230-01617
Catalog #:185 10/1 A WR 143TC .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Style: | A | Series Code: | 180PCX |
| Ratio: | 10:1 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1.63 |
| Output Diameter (in): | 0.938 in | Model Code: | 185 |
| Frame Size: | 140TC | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 491 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

