Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 80/1 A WR 143TC .938
Part #:0230-01625
Catalog #:185 80/1 A WR 143TC .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.938 in | Input HP: | 0.25 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 180PCX |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 185 |
| Frame Size: | 140TC | Style: | A |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 395 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

