Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 25/1 A WR 143TC 1.000
Part #:0230-01632
Catalog #:185 25/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Output RPM: | 70 |
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Ratio: | 25:1 | Model Code: | 185 |
| Style: | A | Gear Type: | Worm |
| Series Code: | 180PCX | Input HP: | 0.78 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 536 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

