Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 80/1 A WR 143TC 1.000
Part #:0230-01637
Catalog #:185 80/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Style: | A | Output Diameter (in): | 1.000 in |
| Model Code: | 185 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 80:1 | Series Code: | 180PCX |
| Input HP: | 0.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 395 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

