Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 5/1 L WR 56C .938
Part #:0230-01663
Catalog #:186 5/1 L WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Frame Size: | 56C |
| Style: | L | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Input HP: | 2.57 | Model Code: | 186 |
| Ratio: | 5:1 | Output Diameter (in): | 0.938 in |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 397 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798923932 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

