Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 25/1 L WR 56C .938
Part #:0230-01668
Catalog #:186 25/1 L WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.938 in | Service Factor: | 1 |
| Input HP: | 0.78 | Style: | L |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Model Code: | 186 | Frame Size: | 56C |
| Series Code: | 180PCX | Ratio: | 25:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Output Torque Rating (in-lb): | 536 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

